Straight Blade Devices, Short Yoke Receptacles, Panel Mount Single, Commercial/Industrial Grade, Side Wired, Urea Face, 15A 125V, 5-15R
Image of 5258 Straight Blade Devices, Short Yoke Receptacles, Panel Mount Single, Commercial/Industrial Grade, Side Wired, Urea Face, 15A 125V, 5-15R

Straight Blade Devices, Short Yoke Receptacles, Panel Mount Single, Commercial/Industrial Grade, Side Wired, Urea Face, 15A 125V, 5-15R

Brand: Bryant

Catalog ID: 5258

Straight Blade Devices, Short Yoke Receptacles, Panel Mount Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, Urea Face, 15A 125V, 5-15R, Brown, Single Pack

  • Panel Mount Single
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • Side Wired
  • Urea Face

Panel Mount Version (1.75" Centers)

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5258

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Panel Mount Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786659209

Dimensions

Dimensions

2.25 in x 1.38 in x 0.85 in

Display Size

Standard Sized Product

Height

0.85 in

Length

2.25 in

Weight

0.15 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

15 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-15R

Logistics

Carton Quantity

10