WBP_GFTRST82WB_PRODIMAGE
WBP_GFTRST82WB_PRODIMAGE

15A COMM HG SELF TEST TR ALARM GFR WHITE

Brand:

Bryant

Catalog ID:

GFST82WTRB

15A COMM HG SELF TEST TR ALARM GFR WHITE

Product details

General

Catalog Number

GFST82WTRB

Color

White

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390232

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25

Resources and downloads