WBP_23007_PRODIMAGE
WBP_23007_PRODIMAGE
WBP_23007_alt_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

Brand:

Bryant

Catalog ID:

23007

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

Standard Product

Product details

General

Application

Straight Blade and Locking

Catalog Number

23007

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1.40" Opening

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

For Power Interrupting Devices

Type

Weatherproof Covers

UPC

781786618916

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

20

Resources and downloads