WBP_HBL986_PRODIMAGE
WBP_HBL986_PRODIMAGE
WBP_HBL986_alt_PRODIMAGE
WBP_HBL986_App-1_PRODIMAGE
+5
WBP_HBL986_App_PRODIMAGE

Wall Boxes, Data Box, Gangable, 3- Gang, 4" Depth, 2" KOs

Brand:

Bryant

Catalog ID:

HBL986

Wall Boxes, Data Box, Gangable, 3- Gang, 4" Depth, 2" KOs

  • Large 2" Knockout for Connectorized Cables
  • Ideal for delivering power, data and AV side-by-side
  • Accepts industry standard wallplates for consistent appearance
  • Includes Raised Grounding Screws
  • Accepts HBL989 or HBL989AVD Low Voltage Dividers
  • 79 Cu.In. Capacity

Gangable design allows for design installation and flexibility;4 inch depth accommodates large cables and required bend radii

Product details

General

Application

  • Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL986

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

Contact Manufacturer

Knockouts

Top KOs- (3) 1/2", (3) 1/2"-3/4" TKO. Bottom KOs- (1) 1/2", 1/2"-3/4" TKO, (1) 1", 1-1/4", 1-1/2", and 2". Back KOs- (3) 1/2"-3/4" TKO

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Series

Gangable

Size

3-Gang

Type

Boxes

UPC

783585459769

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

6

Pallet Quantity

630

Resources and downloads

Specifications