WBP_RW57300_PRODIMAGE
WBP_RW57300_PRODIMAGE
WBP_RW57300_App-1_PRODIMAGE
WBP_RW57300_App_PRODIMAGE

Wallplates and Boxes, Weatherproof Hood, 1-Gang, Multi Opening, Vertical, Gray

Brand:

Bryant

Catalog ID:

RW57300

Wallplates and Boxes, Weatherproof Hood, 1-Gang, Multi Opening, Vertical, Gray

While-In Use Weatherproof

Product details

General

Application

Duplex, Decorator, Toggle, 1.34", 1.40", 1.60", 1.72", 2.03", 2.15"

Catalog Number

RW57300

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Polycarbonate, High Impact

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Size

Standard

Specifications

  • Gasket - Foam
  • Material - Thermoplastic
  • Screws - Steel

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778303777

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Logistics

Carton Quantity

10

Pallet Quantity

1050

Resources and downloads

Specifications