WBP_RW58750_PRODIMAGE
WBP_RW58750_PRODIMAGE

WP HOOD, 2G VERT, MULTI OPNG, GRAY

Brand:

Bryant

Catalog ID:

RW58750

WP HOOD, 2G VERT, MULTI OPNG, GRAY

  • Patented EZ Change Pin for Vertical Mount
  • 2014 NEC Compliant EXTRA DUTY® Rated
  • Fits Standard Devices and GFCI Openings
  • 55 Configurations from 1 Catalog Number

Product details

General

Catalog Number

RW58750

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate, High Impact

Number of Gang(s)

2-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778305894

Logistics

Carton Quantity

6

Pallet Quantity

672

Resources and downloads