WBP_4792DR_PRODIMAGE
WBP_4792DR_PRODIMAGE

Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal

Brand:

Bryant

Catalog ID:

4792DR

Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Reinforced thermoplastic polyester, 1 feed, 1 return, Brown

Combination Faces

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4792DR

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Finder Groove Face

Type

Combination Receptacle

UPC

781786657069

Dimensions

Dimensions

4.06 in x 1.69 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

4.06 in

Weight

0.3 lb

Width

1.69 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R, L5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads