Image of RCT600BZE 15A Tri-Power Counter Receptacle, Surface Mount, Bronze
Image of RCT600BZE 15A Tri-Power Counter Receptacle, Surface Mount, Bronze
play
3D View
play
360 View
+18

15A Tri-Power Counter Receptacle, Surface Mount, Bronze

Brand:

Bryant

Catalog ID:

RCT600BZE

15A Tri-Power Pop Up Counter Receptacle, Surface Mount, Bronze & Color Kit

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

Product details

General

Application

Power on Counter Top

Catalog Number

RCT600BZE

Color

Bronze

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Knockouts

1 - 1/2 Inch Knockout

Material

220 Meunt

Mounting Type

In Kitchen Counter Top

Number Of Outlets

Combo Single/USB

Number Of Poles

2

Series

Countertop Receptacle

Size

Standard Sized

Style

Surface

Sub Brand

Under Counter Boxes

Type

Wireless, USB & Power

UPC

883778310515

Dimensions

Dimensions

4.75 in x 4.75 in x 7.38 in

Height

7.38 in

Length

4.75 in

Width

4.75 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Cable Entry

Kos in Bottom

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

UL

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

400

Resources and downloads