Image of AMOB2J10 Advanced Multimedia Outlet, Bracket, Dual Keystone Ports
Image of AMOB2J10 Advanced Multimedia Outlet, Bracket, Dual Keystone Ports

Advanced Multimedia Outlet, Bracket, Dual Keystone Ports

Brand:

Bryant

Catalog ID:

AMOB2J10

Data Housing Hardware, AMO Bracket, Dual Keystone, Light Almond/Office White

  • Product Sold in Packs of 10

Product details

General

Accessory Type

Jack Adapter

Application

  • Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOB2J10

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620804668

Dimensions

Depth

1.7

Certifications And Compliance

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads

Specifications