Image of AMOBST2 Advanced Multimedia Outlet, Bracket, ST- Style (2) Multi Mode/Single Mode
Image of AMOBST2 Advanced Multimedia Outlet, Bracket, ST- Style (2) Multi Mode/Single Mode

Advanced Multimedia Outlet, Bracket, ST- Style (2) Multi Mode/Single Mode

Brand:

Bryant

Catalog ID:

AMOBST2

Data Housing Hardware, AMO Bracket, ST- Style (2) Multi Mode/Single Mode, Light Almond/Office White

  • Includes 2 MM/SM ST-style adapters

Product details

General

Accessory Type

ST-Style

Application

  • Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBST2

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620804606

Dimensions

Width

3.5 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads

Specifications