Image of IMB05W Audio/Video Module, Blank, 0.5 Unit, White
Image of IMB05W Audio/Video Module, Blank, 0.5 Unit, White

Audio/Video Module, Blank, 0.5 Unit, White

Brand:

Bryant

Catalog ID:

IMB05W

Audio/Video Module, Blank, 0.5 Unit, White

  • Blank
  • 0.5 Unit
  • White

Blank Module .5 - 5-Pack

Product details

General

Application

Filler Module

Catalog Number

IMB05W

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 0.5 Unit

Style

.05 Unit

Type

Blank

UPC

662620826783

Dimensions

Display Size

.5-Unit

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads