Image of IMB1BK Audio/Video Module, Blank, 1 Unit, Black
Image of IMB1BK Audio/Video Module, Blank, 1 Unit, Black

Audio/Video Module, Blank, 1 Unit, Black

Brand:

Bryant

Catalog ID:

IMB1BK

Audio/Video Module, Blank, 1 Unit, Black

  • Blank
  • 1 Unit
  • Black

Blank Module 1 - 5-Pack

Product details

General

Application

Filler Module

Catalog Number

IMB1BK

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 1 Unit

Style

1 Unit

Type

Blank

UPC

662620826875

Dimensions

Display Size

1-Unit

Logistics

Carton Quantity

20

Resources and downloads