Image of IM2K1GY Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Gray
Image of IM2K1GY Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Gray

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Gray

Brand:

Bryant

Catalog ID:

IM2K1GY

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit

  • Keystone
  • 2-Port
  • Flat
  • 1 Unit

2-Port Keystone Module

Product details

General

Catalog Number

IM2K1GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 2 Keystone Flat, 1 Unit

Style

Keystone(2) Flat, 1 Unit

Type

iStation Frame Module

UPC

662620826974

Dimensions

Display Size

1-Unit

Logistics

Carton Quantity

50

Resources and downloads