Image of IM1SCA15EI Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Electric Ivory
Image of IM1SCA15EI Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Electric Ivory

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Electric Ivory

Brand:

Bryant

Catalog ID:

IM1SCA15EI

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Electric Ivory

  • SC Angled
  • 1 Duplex
  • 1.5 Unit
  • Electric Ivory

1-Duplex Angled Fiber Opening

Product details

General

Application

SC/LC Duplex or LC Quadplex

Catalog Number

IM1SCA15EI

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - SC Angled, 1-Port, 1.5 Unit

Style

SC Angled, Duplex

Type

Keystone Snap-Fit

UPC

662620827193

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25

Resources and downloads