Image of IM2SCA2BK Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Black
Image of IM2SCA2BK Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Black

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Black

Brand:

Bryant

Catalog ID:

IM2SCA2BK

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, Black

  • SC Angled
  • 2 Duplex
  • 2 Unit
  • Black

2-Duplex Angled Fiber Opening

Product details

General

Application

SC/LC Duplex or LC Quadplex

Catalog Number

IM2SCA2BK

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - SC Angled, 2-Port, 1.5 Unit

Style

SC Angled, Duplex

Type

Keystone Snap-Fit

UPC

662620827292

Dimensions

Display Size

2-Unit

Logistics

Carton Quantity

25

Resources and downloads