Image of SFSPGBKEI Black Speaker Post, Snap-Fit, Electric Ivory Housing
Image of SFSPGBKEI Black Speaker Post, Snap-Fit, Electric Ivory Housing
Discontinued

Black Speaker Post, Snap-Fit, Electric Ivory Housing

Brand:

Catalog ID:

SFSPGBKEI

Black Speaker Post, Snap-Fit, Electric Ivory Housing

  • Snap-Fit
  • Electric Ivory Housing

Standard Product

Product details

General

Application

Snap-Fit Gold Speaker Post, Black

Catalog Number

SFSPGBKEI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Black Insulator

Temperature Rating

Per TIA

Type

Speaker Post

UPC

662620848969

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads