Image of PJ100 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, 1.00-1.24" Cable Range
Image of PJ100 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, 1.00-1.24" Cable Range

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, 1.00-1.24" Cable Range

Brand:

Bryant

Catalog ID:

PJ100

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, 1.00-1.24" Cable Range

  • Flexible Eye
  • 1.00-1.24" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

3,900 lbs

Catalog Number

PJ100

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

780

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Junior Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280762

Conductor Related

Cable Diameter Range

1.00-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

5