Image of SCD350 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.50-3.99" Cable Range
Image of SCD350 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.50-3.99" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.50-3.99" Cable Range

Brand:

Bryant

Catalog ID:

SCD350

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.50-3.99" Cable Range

  • Slack Mesh
  • Single Eye
  • 3.50-3.99" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

14,500 lbs

Catalog Number

SCD350

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2900

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271661

Conductor Related

Cable Diameter Range

3.50 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

2

Resources and downloads