Image of SSR100 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.00-1.24" Cable Range
Image of SSR100 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.00-1.24" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.00-1.24" Cable Range

Brand:

Bryant

Catalog ID:

SSR100

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.00-1.24" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • 1.00-1.24" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

3,400 lbs

Catalog Number

SSR100

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

680

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271746

Conductor Related

Cable Diameter Range

1.00-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Cable Specification

UL Listed Circuit Wire

Resources and downloads