Image of SSR075 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .75-.99" Cable Range
Image of SSR075 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .75-.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .75-.99" Cable Range

Brand:

Bryant

Catalog ID:

SSR075

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, .75-.99" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • .75-.99" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

2,200 lbs

Catalog Number

SSR075

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

440

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271722

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

2

Resources and downloads