Image of BDS56U Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"
Image of BDS56U Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"

Brand:

Bryant

Catalog ID:

BDS56U

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.56-0.73"

Product details

General

Application

Single Eye

Approx Breaking Strength

1,000 lbs

Catalog Number

BDS56U

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786240063

Conductor Related

Cable Diameter Range

0.56 in-0.73 in

Cable Size

.56-.73" (1.42-1.85)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20