Image of BDS43L Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"
Image of BDS43L Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"

Brand:

Bryant

Catalog ID:

BDS43L

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.43-0.56"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 0.43-0.56"

Product details

General

Application

Universal Eye

Approx Breaking Strength

550 lbs

Catalog Number

BDS43L

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786240186

Conductor Related

Cable Diameter Range

0.43 in-0.56 in

Cable Size

.43-.56" (1.09-1.42)

Logistics

Carton Quantity

20

Resources and downloads