Image of HDC15BK Cable Assembly, HDMI, #24 AWG, Coupler, Black, 15' Length
Image of HDC15BK Cable Assembly, HDMI, #24 AWG, Coupler, Black, 15' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 15' Length

Brand:

Bryant

Catalog ID:

HDC15BK

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 15' Length

  • HDMI
  • #24 AWG
  • Coupler
  • Black

Coupler Assembly

Product details

General

Braid

Braided Copper

Catalog Number

HDC15BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Yes

Item Type

HDMI Cables

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

Type

HDMI

UPC

662620212760

Dimensions

Outside Diameter

0.375 in

Weight

0.75 lb

Electrical Ratings

Amperage Rating

0.5 A

Current / Amperage Rating

0.5 A

Current Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Conductor Size

#25 AWG

Conductor Type

Copper

Number of Conductors

15

Strands

1

Logistics

Carton Quantity

20

Resources and downloads

Specifications