Image of SP53WA Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White
Image of SP53WA Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Brand:

Bryant

Catalog ID:

SP53WA

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R
  • White

Product details

General

Application

Duplex with Light and Alarm

Catalog Number

SP53WA

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Bryant

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Series

Specification Grade

Style

Surge Protection Only

Type

Duplex Receptacle

UPC

781786139077

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10