Image of RCD108WTR Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Single Tamper Resistant Receptacle, 15A 120V AC, Side Wired
Image of RCD108WTR Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Single Tamper Resistant Receptacle, 15A 120V AC, Side Wired
Image of RCD108WTR Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Single Tamper Resistant Receptacle, 15A 120V AC, Side Wired
Image of RCD108WTR Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Single Tamper Resistant Receptacle, 15A 120V AC, Side Wired
+1
Image of RCD108WTR Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Single Tamper Resistant Receptacle, 15A 120V AC, Side Wired

Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Single Tamper Resistant Receptacle, 15A 120V AC, Side Wired

Brand:

Bryant

Catalog ID:

RCD108WTR

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Single Tamper Resistant Receptacle, 15A 120V AC, Side Wired

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Product details

General

Action

Snap Switch

Actuator

Rocker

Application

  • Residential

Catalog Number

RCD108WTR

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Switch and Receptacle Combo Devices

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Single Pole

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only

Specifications

  • Base and body - PVC
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778302381

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

7200