Image of SFGRFGY Connectors, Snap-Fit, F-Style, Recessed, Gray
Image of SFGRFGY Connectors, Snap-Fit, F-Style, Recessed, Gray
Discontinued

Connectors, Snap-Fit, F-Style, Recessed, Gray

Brand:

Bryant

Catalog ID:

SFGRFGY

Connector Snap-Fit, F-Style, Recessed

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Snap-Fit
  • F-Style
  • Recessed
  • Gray

Standard Product

Product details

General

Application

Snap-Fit Gold F-Connector, Recessed

Catalog Number

SFGRFGY

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, Recessed

Temperature Rating

Per TIA

Type

F-Type

UPC

662620202372

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads