Image of NSC6GY03 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Gray, 3' Length
Image of NSC6GY03 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Gray, 3' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Gray, 3' Length

Brand:

Bryant

Catalog ID:

NSC6GY03

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Gray, 3' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6GY03

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Cat 6

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505065

Dimensions

Length

3 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

200

Resources and downloads