Image of NSC6P01 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 1' Length
Image of NSC6P01 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 1' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 1' Length

Brand:

Bryant

Catalog ID:

NSC6P01

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 1' Length

  • NETSELECT
  • CAT6
  • Slim Style
  • Purple
  • 1' Length

Product details

General

Application

Category 6

Catalog Number

NSC6P01

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505324

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

300

Pallet Quantity

12600

Resources and downloads