Image of NSC6P07 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 7' Length
Image of NSC6P07 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 7' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 7' Length

Brand:

Bryant

Catalog ID:

NSC6P07

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 7' Length

  • NETSELECT
  • CAT6
  • Slim Style
  • Purple
  • 7' Length

Product details

General

Application

Category 6

Catalog Number

NSC6P07

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505355

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

120

Resources and downloads