Image of HC6BN01 Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 1' Length, Brown
Image of HC6BN01 Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 1' Length, Brown
Discontinued

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 1' Length, Brown

Brand:

Bryant

Catalog ID:

HC6BN01

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 1' Length, Brown

  • NEXTSPEED
  • Cat 6
  • Slim
  • 1' Length
  • Brown

Product details

General

Application

Category 6

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6BN01

Color

Brown

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620231945

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Resources and downloads

Specifications