Image of NSPJ24 Copper Solutions, Patch Panel, Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height
Image of NSPJ24 Copper Solutions, Patch Panel, Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height

Copper Solutions, Patch Panel, Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height

Brand:

Bryant

Catalog ID:

NSPJ24

Copper Solutions, Patch Panel,Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height

  • Unloaded
  • NetSelect
  • 24-Port

Product details

General

Catalog Number

NSPJ24

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

24

Series

Unloaded

Style

Flat

Type

Unloaded

UPC

883778506406

Logistics

Carton Quantity

1

Pallet Quantity

560

Resources and downloads