Image of NSPJ48 Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height
Image of NSPJ48 Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

Copper Solutions, Patch Panel, Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

Brand:

Bryant

Catalog ID:

NSPJ48

Copper Solutions, Patch Panel,Unloaded, NetSelect, 48-Port, 19" Width X 3.5" Height

  • Unloaded
  • NetSelect
  • 48-Port

Product details

General

Catalog Number

NSPJ48

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

48

Series

Unloaded

Style

Flat

Type

Unloaded

UPC

883778506413

Logistics

Carton Quantity

1

Pallet Quantity

368

Resources and downloads