Image of DC1124112 Deluxe Cord Grip, 45 Degree Male, 1.125-1.250", 1 1/2" With Mesh
Image of DC1124112 Deluxe Cord Grip, 45 Degree Male, 1.125-1.250", 1 1/2" With Mesh

Deluxe Cord Grip, 45 Degree Male, 1.125-1.250", 1 1/2" With Mesh

Brand:

Bryant

Catalog ID:

DC1124112

Deluxe Cord Grip, 45 Degree Male, 1.125-1.250", 1 1/2" With Mesh

  • 1.125-1.250"
  • 1 1/2" With Mesh

Product details

General

Application

45 Degree Male

Catalog Number

DC1124112

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 1/2 NPT

Type

45 Degree Male Thread

UPC

781786242821

Conductor Related

Cable Diameter Range

1.125 in-1.250 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

2

Resources and downloads