Deluxe Cord Grip, Straight Male, 1.812-1.937", 2 1/2" With Mesh
Image of DC181212 Deluxe Cord Grip, Straight Male, 1.812-1.937", 2 1/2" With Mesh

Deluxe Cord Grip, Straight Male, 1.812-1.937", 2 1/2" With Mesh

Brand: Bryant

Catalog ID: DC181212

Deluxe Cord Grip, Straight Male, 1.812-1.937", 2 1/2" With Mesh

  • 1.812-1.937"
  • 2 1/2" With Mesh

Standard Product

General

Application

Straight Male

Catalog Number

DC181212

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

2 1/2 NPT

Type

Straight Male Thread

UPC

781786242951

Dimensions

Thread Size

2 1/2 NPT

Conductor Related

Cable Diameter Range

1.812 in-1.937 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)