Image of DC218212 Deluxe Cord Grip, Straight Male, 2.187-2.312", 2 1/2" With Mesh
Image of DC218212 Deluxe Cord Grip, Straight Male, 2.187-2.312", 2 1/2" With Mesh

Deluxe Cord Grip, Straight Male, 2.187-2.312", 2 1/2" With Mesh

Brand:

Bryant

Catalog ID:

DC218212

Deluxe Cord Grip, Straight Male, 2.187-2.312", 2 1/2" With Mesh

  • 2.187-2.312"
  • 2 1/2" With Mesh

Product details

General

Application

Straight Male

Catalog Number

DC218212

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

2 1/2 NPT

Type

Straight Male Thread

UPC

781786243019

Conductor Related

Cable Diameter Range

2.187 in-2.312 in

Number of Conductors

Jacketed UL Listed Cable Only