Image of DC2512 Deluxe Cord Grip, Straight Male, .250-.375", 1/2" With Mesh
Image of DC2512 Deluxe Cord Grip, Straight Male, .250-.375", 1/2" With Mesh

Deluxe Cord Grip, Straight Male, .250-.375", 1/2" With Mesh

Brand:

Bryant

Catalog ID:

DC2512

Deluxe Cord Grip, Straight Male, .250-.375", 1/2" With Mesh

  • .250-.375"
  • 1/2" With Mesh

Product details

General

Application

Straight Male

Catalog Number

DC2512

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1/2 NPT

Type

Straight Male Thread

UPC

781786242586

Conductor Related

Cable Diameter Range

0.250 in-0.375 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5