Image of DC3712 Deluxe Cord Grip, Straight Male, .375-.500", 1/2" With Mesh
Image of DC3712 Deluxe Cord Grip, Straight Male, .375-.500", 1/2" With Mesh

Deluxe Cord Grip, Straight Male, .375-.500", 1/2" With Mesh

Brand:

Bryant

Catalog ID:

DC3712

Deluxe Cord Grip, Straight Male, .375-.500", 1/2" With Mesh

  • .375-.500"
  • 1/2" With Mesh

Product details

General

Application

Straight Male

Catalog Number

DC3712

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1/2 NPT

Type

Straight Male Thread

UPC

781786242609

Conductor Related

Cable Diameter Range

0.375 in-0.500 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5