Image of KPIMBZGY Device Plates and Accessories, INFINI BEZEL, Gray
Image of KPIMBZGY Device Plates and Accessories, INFINI BEZEL, Gray

Device Plates and Accessories, INFINI BEZEL, Gray

Brand:

Bryant

Catalog ID:

KPIMBZGY

INFINI bezel

  • For use with PolyTrak raceway
  • Removable cover on name plate

Product details

General

Catalog Number

KPIMBZGY

Color

Gray

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - Module Bezel
  • Plate Type - Accepts all Hubbell iSTATION Modules

Style

Bezel

Type

Miscellaneous Fittings

UPC

783585339917

Dimensions

Height

0.3 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

20

Resources and downloads