Image of 3002BRN Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown
Image of 3002BRN Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown
Image of 3002BRN Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown
Image of 3002BRN Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown
+1
Image of 3002BRN Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown

Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown

Brand:

Bryant

Catalog ID:

3002BRN

Switches and Lighting Controls, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Double Pole
  • 30A 120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

3002BRN

Color

Brown

Series

Extra Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786619258

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads