Image of OFPUCK Fiber Accessory, Polishing Puck, SC/ST- Style
Image of OFPUCK Fiber Accessory, Polishing Puck, SC/ST- Style

Fiber Accessory, Polishing Puck, SC/ST- Style

Brand:

Bryant

Catalog ID:

OFPUCK

Fiber Accessory, Polishing Puck, SC/ST- Style.

Product details

General

Application

Adhesive Connector Field Polishing

Catalog Number

OFPUCK

EU RoHS Indicator

Yes

Item Type

Tools

Material

Stainless Steel

Style

Polishing

Sub Brand

OPTIChannel

Type

Tools

UPC

662620830728

Dimensions

Display Size

2.5 MM

Resources and downloads

Specifications