Image of FSPFP6X Fiber Adapter Panel, JackPack, 6-Port, with 6) F-Connectors
Image of FSPFP6X Fiber Adapter Panel, JackPack, 6-Port, with 6) F-Connectors
Discontinued

Fiber Adapter Panel, JackPack, 6-Port, with 6) F-Connectors

Brand:

Bryant

Catalog ID:

FSPFP6X

Fiber Adapter Panel, JackPack, 6-Port, with 6) F-Connectors

  • Includes 6 populated coax connectors

Product details

General

Application

Interconnect

Catalog Number

FSPFP6X

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

6) Keystone

Material

CRS

Material - Mounting Hardware

Snap-In

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Network Accessories - F-Connector Adapter Panel
  • Order Quantity - Carton of 1
  • Product Type - Accessories

Style

Adapter Panel

Temperature Rating

0C to 70C

Type

F-Connector

UPC

662620284651

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

cULus Listed 1863

Logistics

Carton Quantity

10

Resources and downloads