Image of OFTK03C Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V
Image of OFTK03C Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V
Discontinued

Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V

Brand:

Bryant

Catalog ID:

OFTK03C

Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V

Product details

General

Application

Field Termination

Catalog Number

OFTK03C

EU RoHS Indicator

Yes

Item Type

Tools

Material

Various

Style

Terminaiton Kits

UPC

662620855844

Resources and downloads

Specifications