Image of FSPSCDS3Y Fiber Optic Panel Adapter, 6-Fiber, 3) SC Duplex, Zircon Sleeves, Yellow
Image of FSPSCDS3Y Fiber Optic Panel Adapter, 6-Fiber, 3) SC Duplex, Zircon Sleeves, Yellow
Discontinued

Fiber Optic Panel Adapter, 6-Fiber, 3) SC Duplex, Zircon Sleeves, Yellow

Brand:

Bryant

Catalog ID:

FSPSCDS3Y

Fiber Optic Panel Adapter, 6-Fiber, 3) SC Duplex, Zircon Sleeves, Yellow

  • Premium Quality and High Performance Design

Product details

General

Adapter Type

SC Duplex

Application

Interconnect

Catalog Number

FSPSCDS3Y

Color

Yellow

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

3) SC Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620212203

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications