Image of FSPSC6X Fiber Optic Panel Adapter, 6-Fiber, 6) SC MTJR, Unloaded
Image of FSPSC6X Fiber Optic Panel Adapter, 6-Fiber, 6) SC MTJR, Unloaded
Discontinued

Fiber Optic Panel Adapter, 6-Fiber, 6) SC MTJR, Unloaded

Brand:

Bryant

Catalog ID:

FSPSC6X

Fiber Optic Panel Adapter, 6-Fiber, 6) SC MTJR, Unloaded

Product details

General

Adapter Type

SC Simplex/LC Duplex

Application

Interconnect

Catalog Number

FSPSC6X

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

6) SC Simplex

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Temperature Rating

-40C to +85C

UPC

662620218380

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications