Image of FSPSCSS8 Fiber Optic Panel Adapter, 8 Fiber, 8) SC Simplex, Zircon Sleeves, Blue
Image of FSPSCSS8 Fiber Optic Panel Adapter, 8 Fiber, 8) SC Simplex, Zircon Sleeves, Blue
Discontinued

Fiber Optic Panel Adapter, 8 Fiber, 8) SC Simplex, Zircon Sleeves, Blue

Brand:

Bryant

Catalog ID:

FSPSCSS8

Fiber Optic Panel Adapter, 8 Fiber, 8) SC Simplex, Zircon Sleeves, Blue

Product details

General

Adapter Type

SC Simplex

Application

Interconnect

Catalog Number

FSPSCSS8

Color

Blue

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

8) SC Simplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Zirconia Ceramic

Temperature Rating

-40C to +85C

UPC

662620212814

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications