Image of BRYFT10Y3 FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 3'
Image of BRYFT10Y3 FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 3'

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 3'

Brand:

Bryant

Catalog ID:

BRYFT10Y3

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 3'

  • Yellow
  • 3'

Product details

General

Catalog Number

BRYFT10Y3

Channel Height

1.25 IN

Channel Width

1.81 IN

Color

Yellow

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 10

UPC

781786145511

Dimensions

Dimensions

3.0 ft x 5.6 in x 1.7 in

Height

1.7 in

Length

3 ft

Width

5.6 in

Resources and downloads