Image of BRYFT3BG25 FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 25'
Image of BRYFT3BG25 FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 25'

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 25'

Brand:

Bryant

Catalog ID:

BRYFT3BG25

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 25'

  • Beige
  • 25'

Product details

General

Catalog Number

BRYFT3BG25

Channel Height

0.50 IN

Channel Width

0.75 IN

Color

Beige

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 3

UPC

781786145344

Dimensions

Dimensions

25.0 ft x 3 in x 0.75 in

Height

0.75 in

Length

25 ft

Width

3 in

Resources and downloads