Image of BRYFT3BG5 FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 5'
Image of BRYFT3BG5 FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 5'

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 5'

Brand:

Bryant

Catalog ID:

BRYFT3BG5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Beige, 5'

  • Beige
  • 5'

Product details

General

Catalog Number

BRYFT3BG5

Channel Height

0.50 IN

Channel Width

0.75 IN

Color

Beige

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 3

UPC

781786145351

Dimensions

Dimensions

5.0 ft x 3 in x 0.75 in

Height

0.75 in

Length

5 ft

Width

3 in

Resources and downloads