Image of BRYFT2BR10 FloorTrakFlexible Non-Metallic Cover for Cables, Size 2, Brown, 10'
Image of BRYFT2BR10 FloorTrakFlexible Non-Metallic Cover for Cables, Size 2, Brown, 10'

FloorTrakFlexible Non-Metallic Cover for Cables, Size 2, Brown, 10'

Brand:

Bryant

Catalog ID:

BRYFT2BR10

FloorTrakFlexible Non-Metallic Cover for Cables, Size 2, Brown, 10'

  • Brown
  • 10'

Product details

General

Catalog Number

BRYFT2BR10

Channel Height

0.31 IN

Channel Width

0.60 IN

Color

Brown

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 2

UPC

781786145313

Dimensions

Dimensions

10.0 ft x 2.75 in x 0.53 in

Height

0.53 in

Length

10 ft

Width

2.75 in

Resources and downloads