Image of GFSMST120A GFCI Circuit Breaker Sensing Module with Auto Reset, 4-6mA Trip Level, 120V AC, Black
Image of GFSMST120A GFCI Circuit Breaker Sensing Module with Auto Reset, 4-6mA Trip Level, 120V AC, Black
Image of GFSMST120A GFCI Circuit Breaker Sensing Module with Auto Reset, 4-6mA Trip Level, 120V AC, Black
Image of GFSMST120A GFCI Circuit Breaker Sensing Module with Auto Reset, 4-6mA Trip Level, 120V AC, Black
+2
Image of GFSMST120A GFCI Circuit Breaker Sensing Module with Auto Reset, 4-6mA Trip Level, 120V AC, Black

GFCI Circuit Breaker Sensing Module with Auto Reset, 4-6mA Trip Level, 120V AC, Black

Brand:

Bryant

Catalog ID:

GFSMST120A

Power Protection Product, GFCI Circuit Breaker Sensing Modules, Industrial, Auto Set, 120V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black

  • Must be used with GSMCB GFCI Sensing Module Circuit Breaker
  • Functions interdependently with a magnetic branch circuit breaker
  • Monitors the electrical circuit by use of an external differential current transformer
  • No direct load is present at the module
  • Self-test functionality per UL 943

Product details

General

Application

Heavy Duty Industrial Commercial

Auxiliary Contacts

None

Catalog Number

GFSMST120A

Enclosure Type

Yes

Environmental Conditions

NEMA 4X

EU RoHS Indicator

No

Frame

Standard

Item Type

Auto Set Sensing Module

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Extra Heavy Duty

Type

Auto Reset

UPC

783585703237

Dimensions

Dimensions

4.6 in x 2.8 in x 3.3 in

Height

3.3 in

Length

4.6 in

Width

2.8 in

Electrical Ratings

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Interrupt Rating

10,000 A

Load Rating

80% of Full Rating Continuous A

Trip Type

.025 Seconds

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed